SNVSAU8A June 2017 – February 2024 TPS549B22
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Input voltage | PVIN | –0.3 | 25 | V | |
VDD | –0.3 | 25 | |||
BOOT | –0.3 | 34 | |||
BOOT to SW | DC | –0.3 | 7.7 | ||
< 10 ns | –0.3 | 9 | |||
PMB_CLK, PMB_DATA | –0.3 | 6 | |||
EN_UVLO, VOSNS, MODE, ADDR, ILIM | –0.3 | 7.7 | |||
RSP, RESV_TRK, VSEL | –0.3 | 3.6 | |||
RSN | –0.3 | 0.3 | |||
PGND, AGND, DRGND | –0.3 | 0.3 | |||
SW | DC | –0.3 | 25 | ||
< 10 ns | –5 | 27 | |||
Output voltage | PGOOD, BP | –0.3 | 7.7 | V | |
Output voltage | SMB_ALRT#, PMB_DATA | –0.3 | 6 | V | |
Junction temperature, TJ | –55 | 150 | °C | ||
Storage temperature, Tstg | –55 | 150 | °C |