SNVSAU8A June 2017 – February 2024 TPS549B22
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
TPS549B22 device has overtemperature protection (OTP) by monitoring the die temperature. If the temperature exceeds the threshold value (default value 165°C), TPS549B22 device is shut off. When the temperature falls about 25°C below the threshold value, the device turns on again. The OTP is a non-latch protection.