SNVSAU8A June 2017 – February 2024 TPS549B22
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Bypass the BP pin to DRGND with 4.7 µF of capacitance. In order for the regulator to function properly, it is important that these capacitors be localized to the TPS549B22 , with low-impedance return paths. See Section 8.4.1 for more information.