SLVSEQ0A May 2019 – March 2020 TPS54A24
PRODUCTION DATA.
For this design example, use the parameters shown in Table 1.
PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range (VIN) | 4.5 to 17 V, 12 V nominal |
Output voltage (VOUT) | 1.8 V |
Transient response | ± 4%, ± 72 mV |
Output ripple voltage | 0.5%, 9 mV |
Output current rating (IOUT) | 10 A |
Operating frequency (fSW) | 500 kHz |