SLVSEQ0A May 2019 – March 2020 TPS54A24
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT VOLTAGE | ||||||
UVLO_rise | VIN undervoltage lockout | V(VIN) rising | 4.1 | 4.3 | V | |
UVLO_fall | V(VIN) falling | 3.7 | 3.9 | V | ||
UVLO_hys | Hysteresis VIN voltage | 0.2 | V | |||
Ivin | Operating non-switching supply current | V(EN) = 5 V, V(FB) = 1.5 V | 580 | 800 | µA | |
Ivin_sdn | Shutdown supply current | V(EN) = 0 V | 3 | 11 | µA | |
ENABLE | ||||||
Ven_rise | EN threshold | V(EN) rising | 1.20 | 1.26 | V | |
Ven_fall | V(EN) falling | 1.1 | 1.15 | V | ||
Ven_hys | EN pin threshold voltage hysteresis | 50 | mV | |||
Ip | EN pin sourcing current | V(EN) = 1.1V | 1.2 | µA | ||
Iph | EN pin sourcing current | V(EN) = 1.3V | 4.8 | µA | ||
Ih | EN pin hysteresis current | 3.6 | µA | |||
FB | ||||||
VFB | Regulated FB voltage | TJ = 25°C | 596 | 600 | 604 | mV |
595 | 600 | 605 | mV | |||
ERROR AMPLIFIER | ||||||
gmea | Error amplifier transconductance (gm) | –2 µA < I(COMP) < 2 µA, V(COMP) = 1 V | 1100 | µA/V | ||
Error amplifier DC gain | 80 | dB | ||||
Icomp_src | Error amplifier source current | V(FB) = 0 V | 100 | µA | ||
Icomp_snk | Error amplifier sink current | V(FB) = 2 V | -100 | µA | ||
gmps | Power stage transconductance | 17 | A/V | |||
SS/TRK | ||||||
Iss | Soft start current | 5 | µA | |||
V(SS/TRK) to V(FB) matching | V(SS/TRK) = 0.4 V | 30 | mV | |||
MOSFET | ||||||
Rds(on)_h | High-side switch resistance (VIN pins to SW pins) | TA = 25°C, V(VIN) = 12 V | 21 | mΩ | ||
TA = 25°C, V(VIN) = 4.5 V, V(BOOT-SW) = 4.5 V | 23 | mΩ | ||||
Rds(on)_l | Low-side switch resistance (SW pins to PGND pins) | TA = 25°C, V(VIN) = 12 V | 8 | mΩ | ||
TA = 25°C, V(VIN) = 4.5 V | 9 | mΩ | ||||
BOOT UVLO Falling | 2.2 | 2.6 | V | |||
CURRENT LIMIT | ||||||
Ioc_HS_pk | High-side peak current limit | V(VIN) = 12 V, TJ = 25℃ | 13.4 | 14.6 | 15.8 | A |
Ioc_LS_snk | Low-side sinking current limit | V(VIN) = 12 V | -3.4 | A | ||
Ioc_LS_src | Low-side sourcing current limit | V(VIN) = 12 V | 10 | 12.9 | 14.6 | A |
RT/CLK | ||||||
VIH | Logic high input voltage | 2 | V | |||
VIL | Logic low input voltage | 0.8 | V | |||
PGOOD | ||||||
Power good threshold | V(FB) rising (fault) | 104% | 108% | |||
V(FB) falling (good) | 106% | |||||
V(FB) rising (good) | 91% | |||||
V(FB) falling (fault) | 89% | 95% | ||||
Ipg_lkg | Leakage current into PGOOD pin when pulled high | V(PGOOD) = 5 V | 5 | nA | ||
Vpg_low | PGOOD voltage when pulled low | I(PGOOD) = 2 mA | 0.18 | 0.22 | V | |
Minimum VIN for valid output | V(PGOOD) < 0.5 V, I(PGOOD) = 2.5 mA | 0.9 | 1 | V | ||
THERMAL PROTECTION | ||||||
TTRIP | Thermal protection trip point | Temperature rising | 170 | °C | ||
THYST | Thermal protection hysteresis | 15 | °C |