SLVSEQ0A May 2019 – March 2020 TPS54A24
PRODUCTION DATA.
A 100-kΩ resistor is used to pull up the power good signal when FB conditions are met. The pullup voltage source must be less than the 6.5 V absolute maximum of the PGOOD pin.