SLVSD46A November 2017 – December 2021 TPS55160-Q1 , TPS55162-Q1 , TPS55165-Q1
PRODUCTION DATA
POS | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
R1.1a | Supply voltage at VINP and VINL pins (after wake-up) | TPS55165-Q1 with VOS_FB pin connected to GND | 2 | 36 | V |
R1.1b | TPS55165-Q1 with VOS_FB pin connected to VREG | 4 | 36 | V | |
R1.1c | TPS55160-Q1 and TPS55162-Q1 | 3.6 | 36 | V | |
R1.2a | Output voltage at VOUT and VOUT_SENSE pins | 0 | 12 | V | |
R1.2b | Output voltage at PG pin | 0 | 5 | V | |
R1.3 | Input voltage on IGN pin | 0 | 36 | V | |
R1.4 | Input voltage on logic pins IGN_PWRL, PS and SS_EN | 0 | 5 | V | |
R1.5a | Input voltage on VOS_FB pin | TPS55165-Q1 | 0 | 5 | V |
R1.5b | TPS55160/2-Q1 | 0 | 0.8 | V | |
R2.1 | Operating free air temperature, TA | –40 | 125 | ℃ | |
R2.2 | Operating virtual junction temperature, TJ | –40 | 150 | ℃ |