SLVSD46A November 2017 – December 2021 TPS55160-Q1 , TPS55162-Q1 , TPS55165-Q1
PRODUCTION DATA
POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
5.1a | IGNWAKE | IGN wake-up threshold | VIGN voltage increasing to wake-up device | 2.5 | 3.1 | 3.7 | V |
5.1b | IGNPD | IGN power-down threshold | VIGN voltage decreasing to power-down device | 1.5 | 2.1 | 2.7 | V |
5.2 | IGNHYST | IGN wake-up hysteresis | 0.76 | 1 | 1.35 | V | |
5.3a | I_IGN36V | IGN pin forward input current at 36 V | VIGN = 36 V | 11 | 17 | 30 | µA |
5.3b | I_IGN12V | IGN pin forward input current at 12 V | VIGN = 12 V | 2.3 | 3.7 | 7.1 | µA |
5.5 | I_IGNrev | IGN pin reverse current | VIGN = –7 V | 370 | 650 | µA |