SLVSD46A November 2017 – December 2021 TPS55160-Q1 , TPS55162-Q1 , TPS55165-Q1
PRODUCTION DATA
POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
6.1 | VLOGIC_IN_HIGH | Logic input low-to-high threshold for pins IGN_PWRL PS, and SS_EN | Device in power-up condition | 2 | V | ||
6.2 | VLOGIC_IN_LOW | Logic Input high-to-low threshold for pins IGN_PWRL, PS, and SS_EN | Device in power-up condition | 0.74 | V | ||
6.3 | VLOGIC_IN_HYST | Logic input hysteresis for pins IGN_PWRL, PS, and SS_EN | Device in power-up condition | 0.15 | 0.39 | V | |
6.4 | RLOGIC_IN_PD | Pulldown resistance on PS pin to GND | 35 | 70 | 111 | kΩ | |
6.5 | Ipull-up_SS_EN | Pullup current on SS_EN pin | 85 | 266 | µA | ||
6.6 | Ipull-up_IGN_PWRL | Pullup current on IGN_PWRL pin | 1 | 8 | µA |