SLVSD46A November 2017 – December 2021 TPS55160-Q1 , TPS55162-Q1 , TPS55165-Q1
PRODUCTION DATA
POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
6.7 | tDelay_IGN_PWRL | Input Delay time for IGN_PWRL pin | Delay time betweein the toggling of the IGN_PWRL pin and the state change of the signal inside the device | 213 | 256 | 272 | µs |
6.8a | tDelay_PS_L2H | Input Delay time for PS pin pulling high | Delay time between pullping the PS high and the device enters low-power mode | 59 | 136 | µs | |
6.8b | tDelay_PS_H2L | Input Delay time for PS pin going low | Delay time between releasing the PS pin and the device enters normal mode from low-power mode | 262 | 510 | µs |