SLVSHW7 May 2024 TPS55189-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
By configuring MODE pin logic status, the TPS55189-Q1 selects two different I2C address. Table 6-2 shows the I2C target address setting
MODE pin | I2C target ADDRESS |
---|---|
Low | 75h |
High | 74h |