SLVSHW7 May 2024 TPS55189-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
When the input voltage is below 2.6V, the TPS55189-Q1 is disabled. When the input voltage is above 3V, the TPS55189-Q1 can be enabled by pulling the EN pin to a high voltage above 1.3V.