SLVSHT1 August 2024 TPS55287-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
All transactions begin with a START (S) and can be terminated by a STOP (P). A high level to low level transition on the SDA line while SCL is at high level defines a START condition. A low level to high level transition on the SDA line when the SCL is at high level defines a STOP condition.
START and STOP conditions are always generated by the controller. The bus is considered busy after the START condition, and free after the STOP condition.