SLVSGW6 August 2024 TPS55287
PRODUCTION DATA
The TPS55287 uses a fixed frequency average current control scheme. The switching frequency is between 200kHz and 2.2MHz set by placing a resistor at the FSW pin. An internal amplifier holds this pin at a fixed voltage of 1V. The setting resistance is between maximum of 100kΩ and minimum of 8.4kΩ. Use Equation 3 to calculate the resistance by a given switching frequency.
where
For noise-sensitive applications, the TPS55287 can be synchronized to an external clock signal applied to the DITH/SYNC pin. The duty cycle of the external clock is recommended in the range of 30% to 70%. A resistor also must be connected to the FSW pin when the TPS55287 is switching by the external clock. The external clock frequency at the DITH/SYNC pin must have lower than 0.4V low level voltage and must be within ±30% of the corresponding frequency set by the resistor. Figure 6-3 is a recommended configuration.