SLVSHF9 august 2023 TPS552872-Q1
PRODUCTION DATA
The TPS552872-Q1 integrates a constant current output indication function. It consists of an open-drain NMOS, requiring an external pullup resistor connect to a suitable voltage supply like VCC. The CC pin goes low with a 128-μs delay time after the voltage between the ISP pin and the ISN pin reaches to 50 mV.