SLVSHR3 July 2024
PRODUCTION DATA
The device is designed to operate from an input voltage supply range between 3.0V to 27V. This input supply must be well regulated. If the input supply is located more than a few inches from the converter, additional bulk capacitance can be required in addition to the ceramic bypass capacitors. A typical choice is an aluminum electrolytic capacitor with a value of 100μF.