SLVSHR3 July 2024
PRODUCTION DATA
The TPS551892-Q1 integrates a constant current output indication function. It consists of an open-drain NMOS, requiring an external pullup resistor connect to a suitable voltage supply like VCC. The CC pin goes low with a 128us delay time after the voltage between the ISP pin and the ISN pin reaches to 50mV.