SLVSH28A december   2022  – april 2023 TPS552892
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
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  VCC Power Supply
      2. 7.3.2  EXTVCC Power Supply
      3. 7.3.3  Input Undervoltage Lockout
      4. 7.3.4  Enable and Programmable UVLO
      5. 7.3.5  Soft Start
      6. 7.3.6  Shutdown
      7. 7.3.7  Switching Frequency
      8. 7.3.8  Switching Frequency Dithering
      9. 7.3.9  Inductor Current Limit
      10. 7.3.10 Internal Charge Path
      11. 7.3.11 Output Voltage Setting
      12. 7.3.12 Output Current Monitoring and Cable Voltage Droop Compensation
      13. 7.3.13 Output Current Limit
      14. 7.3.14 Overvoltage Protection
      15. 7.3.15 Output Short Circuit Protection
      16. 7.3.16 Power Good
      17. 7.3.17 Constant Current Output Indication
      18. 7.3.18 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 PWM Mode
      2. 7.4.2 Power Save Mode
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Switching Frequency
        2. 8.2.2.2 Output Voltage Setting
        3. 8.2.2.3 Inductor Selection
        4. 8.2.2.4 Input Capacitor
        5. 8.2.2.5 Output Capacitor
        6. 8.2.2.6 Output Current Limit
        7. 8.2.2.7 Loop Stability
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  9. Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Third-Party Products Disclaimer
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  10. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The TPS552892 is a synchronous buck-boost converter that is optimized for converting battery voltage or adapter voltage into power supply rails. The TPS552892 integrates four MOSFET switches providing a compact solution for a variety of applications. The TPS552892 has up to 36V input voltage capability. When working in boost mode, the TPS552892 can deliver 60 W from a 12-V input. It is capable of delivering 45 W from 9-V input voltage.

The TPS552892 employs an average current-mode control scheme. The switching frequency is programmable from 200 kHz to 2.2 MHz by an external resistor and can be synchronized to an external clock. The TPS552892 also provides optional spread spectrum to minimize peak EMI.

The TPS552892 offers output over-voltage protection, average inductor current limit, cycle-by-cycle peak current limit, output short circuit protection. The TPS552892 also ensures safe operating with optional output current limit and hiccup-mode protection in sustained overload conditions.

The TPS552892 can use a small inductor and small capacitors with high switching frequency. The TPS552892 is available in a 3.0-mm × 5.0-mm QFN package.

Device Information
PART NUMBERPACKAGE(1)BODY SIZE
TPS552892 VQFN-HR 3.00 mm × 5.00 mm
For all available packages, see the orderable addendum at the end of the data sheet.
GUID-20221206-SS0I-DCRW-NGWN-RMBZN8HXS39N-low.svg Typical Application Circuit