SLVSCG7A July 2014 – September 2021 TPS55340-EP
PRODUCTION DATA
The duty cycle of a SEPIC converter is calculated with Equation 40. With the 6-V minimum input the duty cycle is 68% and with the 18 V maximum input voltage the duty cycle is 41%.