SLVSCG7A July 2014 – September 2021 TPS55340-EP
PRODUCTION DATA
The following parameters are used for a SEPIC converter design. These calculations are performed only for CCM operation, and assume the use of a coupled inductor.
PARAMETER | VALUE |
---|---|
Output voltage | 12 V |
Input voltage | 6 to 18 V, 12 V nominal |
Maximum output current | 1 A |
Transient response 50% load step (ΔVOUT = 4%) | 480 mV |
Output voltage ripple (0.5% of VOUT) | 60 mV |