SLVSCW4B April 2016 – May 2019 TPS560200-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN | –0.3 | 19 | V |
EN | –0.3 | 7 | V | |
VSENSE | –0.3 | 3 | V | |
Output voltage | PH | –0.6 | 19 | V |
PH 10-ns transient | –2 | 21 | V | |
Source current | EN | ±100 | µA | |
PH | Current limit | A | ||
Sink current | PH | Current limit | A | |
Operating junction temperature | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 |