SLVSC81C September 2013 – February 2016 TPS560200
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 1 | I | Enable pin. Float to enable |
GND | 2 | — | Return for control circuitry and low-side power MOSFET |
PH | 3 | O | The switch node |
VIN | 4 | I | Supplies the control circuitry of the power converter |
VSENSE | 5 | I | Converter feedback input. Connect to output voltage with feedback resistor divider |