SLUSDF5A January 2019 – August 2019 TPS560430-Q1
PRODUCTION DATA.
The EN pin provides electrical ON and OFF control for the TPS560430-Q1. When VEN is below 0.95 V, the device is in shutdown mode. The TPS560430-Q1 also employs VIN under voltage lock out protection (UVLO). If VIN voltage is below its UVLO threshold 3.25 V, the converter is turned off.