SLUSDF5A January 2019 – August 2019 TPS560430-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SWITCHING NODE (SW PIN) | ||||||
tON_MIN | Minimum turn-on time | IOUT = 600 mA | 60 | ns | ||
tOFF_MIN | Minimum turn-off time | IOUT = 600 mA | 100 | ns | ||
tON_MAX | Maximum turn-on time | 7.5 | µs | |||
OSCILLATOR | ||||||
fSW | Oscillator frequency | 2.1-MHz version | 1.785 | 2.1 | 2.415 | MHz |