SLVSE22B September 2017 – June 2018 TPS560430
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
IOUT = 0 mA | FPWM Version |
IOUT = 600 mA | FPWM Version |
IOUT = 0 to 600 mA, 100 mA / µs | FPWM Version |
IOUT = 0 mA to short | FPWM Version |
IOUT = 600 mA | FPWM Version |
IOUT = 600 mA | FPWM Version |
VIN = 12 V to 30 V, 0.18 V / µs | IOUT = 600 mA | FPWM Version |
IOUT = short to 0 mA | FPWM Version |