SLVSE22B September 2017 – June 2018 TPS560430
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Detailed design procedure is described based on a design example. For this design example, use the parameters listed in Table 2 as the input parameters.
PARAMETER | VALUE | |
---|---|---|
Input voltage, VIN | 12 V typical, range from 6 V to 36 V | |
Output voltage, VOUT | 5 V ±3% | |
Maximum output current, IOUT_MAX | 600 mA | |
Minimum output current, IOUT_MIN | 30 mA | |
Output overshoot/ undershoot (0mA to 600mA ) | 5% | |
Output voltage ripple | 0.5% | |
Operating frequency | 1.1 MHz |