SLVSE22B September 2017 – June 2018 TPS560430
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The TPS560430 only requires a few external components to convert from a wide voltage range supply to a fixed output voltage. Figure 18 shows a basic schematic.
The external components have to fulfill the needs of the application, but also the stability criteria of the device's control loop. Table 1 can be used to simplify the output filter component selection.
fSW (MHz) | VOUT (V) | L (µH) | COUT (µF) (1) | RFBT (kΩ) | RFBB (kΩ) |
---|---|---|---|---|---|
1.1 | 3.3 | 12 | 22 µF / 10 V | 51 | 22.1 |
5 | 18 | 22 µF / 10 V | 88.7 | 22.1 | |
12 | 33 | 10 µF / 25 V | 243 | 22.1 | |
2.1 | 3.3 | 6.8 | 10 µF / 10 V | 51 | 22.1 |
5 | 10 | 10 µF / 10 V | 88.7 | 22.1 | |
12 | 18 | 10 µF / 25 V | 243 | 22.1 |