SLVSD91D December 2015 – September 2024 TPS562201 , TPS562208
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The output voltage is set with a resistor divider from the output node to the VFB pin. TI recommends to use 1% tolerance or better divider resistors. Start by using Equation 2 to calculate VOUT.
To improve efficiency at very light loads, consider using larger value resistors. Too high of resistance is more susceptible to noise and voltage errors from the VFB input current are more noticeable.