SLUSE28 September 2020 TPS562202
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||
IVIN | Operating – non-switching supply current | VIN current, EN = 5 V, VFB = 1 V | 380 | 520 | µA | |
IVINSDN | Shutdown supply current | VIN current, EN = 0 V | 1 | 3 | µA | |
LOGIC THRESHOLD | ||||||
VENH | EN high-level input voltage | EN |
1.35 |
1.6 |
V | |
VENL | EN low-level input voltage | EN |
0.9 |
1.05 |
V | |
REN | EN pin resistance to GND | VEN = 12 V | 225 | 400 | 900 | kΩ |
VFB VOLTAGE AND DISCHARGE RESISTANCE | ||||||
VFBTH | VFB threshold voltage |
ECO-modeTM operation |
815 |
mV |
||
VFBTH | VFB threshold voltage | Continuous mode operation at TA = 25°C | 788 | 804 | 820 | mV |
IFB | VFB input current | VFB = 1 V | 0 | ±0.1 | µA | |
MOSFET | ||||||
RDS(on)h | High-side switch resistance | TA = 25°C, VBST – SW = 5.5 V | 140 | mΩ | ||
RDS(on)l | Low-side switch resistance | TA = 25°C | 84 | mΩ | ||
CURRENT LIMIT | ||||||
Iocl_l_source | Low side FET source current limit | Inductor valley current set point | 2.24 | 3.1 | 4 | A |
THERMAL SHUTDOWN | ||||||
TSDN | Thermal shutdown threshold(1) | Shutdown temperature | 160 | °C | ||
Hysteresis | 25 | |||||
ON-TIME TIMER CONTROL | ||||||
tOFF(MIN) | Minimum off time | VFB = 0.5 V | 220 | 310 | ns | |
SOFT START | ||||||
Tss | Soft-start time | Internal soft-start time, test VOUT from 10% to 90% | 1.2 | ms | ||
FREQUENCY | ||||||
Fsw | Switching frequency | VO = 1.05 V, continuous current conditions | 580 | kHz | ||
OUTPUT UNDERVOLTAGE | ||||||
VUVP | Output UVP threshold | Hiccup detect (H > L) | 65% | |||
THICCUP_WAIT | Hiccup on time | 2.2 | ms | |||
THICCUP_RE | Hiccup time before restart | 18 | ms | |||
UVLO | ||||||
UVLO | UVLO threshold | Wake up VIN voltage | 4.0 | 4.3 | V | |
Shutdown VIN voltage | 3.3 | 3.6 | ||||
Hysteresis VIN voltage | 0.4 |