SLUSE28 September 2020 TPS562202
PRODUCTION DATA
The TPS562202 is a simple, easy-to-use, 2-A synchronous buck converter in a SOT563 package.
The device is optimized to operate with minimum external components and also optimized to achieve low standby current.
This switch mode power supply (SMPS) device employs D-CAP2 mode control providing a fast transient response and supporting both low-equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.
The TPS562202 operates in ECO mode, which maintains high efficiency during light load operation. The TPS562202 is available in a 6-pin 1.6-mm × 1.6-mm SOT563 (DRL) package, and specified from a –40°C to 125°C junction temperature.
PART NUMBER(1) | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS562202 | DRL (6) | 1.60 mm × 1.60 mm |