SLUSF90A June 2023 – January 2024 TPS562203 , TPS562206
PRODUCTION DATA
The application schematic in Figure 7-1 is developed to meet the previous requirements. This circuit is available as the evaluation module (EVM). The section provide the design procedure.
Figure 7-1 shows the TPS562203 4.2V to 17V input, 1.05V output converter schematics.