SLUSAH5D MARCH 2011 – February 2016 TPS56221
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The TPS56221 is highly integrated synchronous step-down DC-DC converters. The device is used to convert a higher DC input voltage (4.5 V to 14 V recommended) to a lower DC output voltage (as low as 0.6 V), with a maximum output current of 25 A, for a variety of applications. Use the following design procedure to select key component values for this device.
This design example describes a 25-A, 12-V to 1.0-V design using the TPS56221 high-current integrated buck converter. The system specifications are listed in Table 1.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN | Input voltage | 8.0 | 14 | V | ||
VIN(ripple) | Input ripple | IOUT = 25 A | 0.2 | V | ||
VOUT | Output voltage | 0 A ≤ IOUT ≤ 25 A | 0.98 | 1.00 | 1.02 | V |
Line regulation | 8 V ≤ VIN ≤ 14 V | 0.1% | ||||
Load regulation | 0 A ≤ IOUT ≤ 25 A | 1.0% | ||||
VP-P | Output ripple | IOUT= 25 A | 20 | mV | ||
VOVER | Output overshoot | ITRAN = 10 A | 100 | mV | ||
VUNDER | Output undershoot | ITRAN = 10 A | 100 | mV | ||
IOUT | Output current | 8 V ≤ VIN ≤ 14 V | 0 | 25 | A | |
tSS | Softstart time | VIN = 12 V | 2.0 | ms | ||
ISCP | Short circuit current trip point | 32 | A | |||
η | Efficiency | VIN = 12 V, IOUT = 25 A | 87% | |||
fSW | Switching frequency | 500 | kHz |
REFERENCE DESiGNATOR |
QTY | VALUE | DESCRIPTION | SIZE | PART NUMBER | MANUFACTURER |
---|---|---|---|---|---|---|
C1, C2, C3, C4 | 4 | 22 µF | Capacitor, Ceramic, 25 V, X5R, 20% | 1210 | Std | Std |
C5, C11 | 2 | 1.0 µF | Capacitor, Ceramic, 25 V, X7R, 20% | 0805 | Std | Std |
C6 | 0 | 100 µF | Capacitor, Ceramic, 16 Vdc, ±20% | Code D8 | Std | EEEFP1C101AP |
C7, C8, C9, C10, C19 | 5 | 100 µF | Capacitor, Ceramic, 6.3 V, X5R, 20% | 1210 | Std | Std |
C12 | 1 | 4.7 µF | Capacitor, Ceramic, 10 V, X5R, 20% | 0805 | Std | Std |
C13 | 1 | 33 nF | Capacitor, Ceramic, 16 V, X7R, 20% | 0603 | Std | Std |
C14 | 1 | 100 nF | Capacitor, Ceramic, 16V, X7R, 20% | 0402 | Std | Std |
C15, C18 | 2 | 2200 pF | Capacitor, Ceramic, 50 V, X7R, 10% | 0603 | Std | Std |
C16 | 1 | 100 pF | Capacitor, Ceramic, 50 V, C0G, 10% | 0603 | Std | Std |
C17 | 1 | 680 pF | Capacitor, Ceramic, 50 V, C0G, 10% | 0603 | Std | Std |
C20, C21 | 0 | 100 µF | Capacitor, Ceramic, 6.3 V, X5R, 20% | 1210 | Std | Std |
J1, J2 | 2 | Terminal Block, 4-pin, 15-A, 5.1 mm | 0.80 x 0.35 inch | ED120/4DS | ||
J3 | 1 | Header, Male 2-pin, 100 mil spacing | 0.100 inch x 2 | PEC02SAAN | ||
L1 | 1 | 320 nH | Inductor, 320 nH, 41 A, 0.32 mΩ | 0.530 x 0.510 inch | PA2202-321NL | Pulse |
R1 | 1 | 1.78 kΩ | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
R2 | 1 | 5.10 Ω | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
R3 | 1 | 7.87 kΩ | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
R4 | 1 | 20.5 kΩ | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
R5 | 49.9Ω | Resistor, Chip, 1/16W, 1% | 0603 | |||
R6 | 1 | 1.00 kΩ | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
R7 | 1 | 30.1 kΩ | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
R8 | 1 | 0 Ω | Resistor, Chip, 1/16W, 1% | 0603 | ||
R9 | 1 | 1 Ω | Resistor, Chip, 1/16W, 1% | 0603 | ||
R10 | 1 | 100 kΩ | Resistor, Chip, 1/16W, 1% | 0603 | ||
TP1, TP3, TP11 | 3 | Test Point, Red, Thru Hole | 0.125 x 0.125 inch | 5010 | ||
TP2, TP4, TP8, TP9, TP12 | 5 | Test Point, Black, Thru Hole | 0.125 x 0.125 inch | 5011 | ||
TP5, TP6 | 2 | Test Point, Yellow, Thru Hole | 0.125 x 0.125 inch | 5014 | ||
TP7, TP10 | 2 | Test Point, White, Thru Hole | 0.125 x 0.125 inch | 5012 | ||
U1 | 1 | QFN-22 | 4.5-V to 14-V Input, 25-A, synchronous buck converter | 6 × 5 mm | TPS56221DQP | TI |
To achieve a balance between small size and high efficiency for this design, use switching frequency of 500 kHz.
Synchronous buck power inductors are typically sized for between approximately 20% and 40% peak-to-peak ripple current (IP-P).
Using this target ripple current, the required inductor size can be calculated as shown in Equation 3.
Selecting a standard 320-nH inductor value, IP-P = 5.8 A.
The RMS current through the inductor is approximated in Equation 4.
The selection of the output capacitor is typically driven by the output transient response. For applications with VIN(min) > 2 x VOUT, use overshoot to calculate the minimum output capacitance and the equation is shown in Equation 5.
For applications where VIN(min) < 2 × VOUT, use undershoot to calculate minimum output capacitance. The equation is shown in Equation 6.
To meet the low ESR and high-capacitance requirements of this design, five 100-µF, 1210 ceramic capacitors are selected. With a minimum capacitance, the maximum allowable ESR is determined by the maximum ripple voltage and is approximated by Equation 7.
With output capacitance, it is possible to calculate the charge current during start-up and determine the minimum saturation current rating for the inductor. The start-up charging current is approximated by Equation 8.
The peak current in the inductor IL(peak) is approximated by Equation 9.
With the short circuit current trip point IOUT(max) set at 32 A, the maximum allowable peak current IL(peak max) is
The selection of output capacitor meets the maximum allowable peak current requirement.
PARAMETER | VALUE | UNIT | |
---|---|---|---|
L | Inductance | 320 | nH |
IL(rms) | RMS current (thermal rating) | 25.1 | A |
IL(peak max) | Peak current (saturation rating) | 32.9 | A |
The PA0513.321NLT, 320-nH, 0.32-mΩ, 41-A inductor is selected.
The input voltage ripple is divided between capacitance and ESR. For this design VIN_RIPPLE(CAP) = 150 mV and VIN_RIPPLE(ESR) = 50 mV. The minimum capacitance and maximum ESR are estimated in Equation 11.
The RMS current in the input capacitors is estimated by Equation 13.
Four 1210, 22-µF, 25-V, X5R ceramic capacitors with about 2.5-mΩ of ESR and a 2.5-A RMS current rating are selected. Higher voltage capacitors are selected to minimize capacitance loss at the DC bias voltage to ensure the capacitors will have sufficient capacitance at the working voltage while a 1.0-µF capacitor in smaller case size is used to reduce high frequency noise from the MOSFET switching.
The bootstrap capacitor maintains power to the high-side driver during the high-side switch ON time. Per the requirements of the integrated MOSFET, CBOOT is 100 nF with a minimum 10-V rating.
The bootstrap resistor slows the rising edge of the SW voltage to reduce ringing and improve EMI. Per the datasheet recommendation a 5.10-Ω resistor is selected.
To effectively limit the switch node ringing, a 1.0-Ω resistor and a 2200-pF capacitor are selected.
In accordance with pin terminations recommended in the data sheet, VDD is bypassed to GND with a 1.0-µF capacitor.
Per the datasheet recommended pin terminations, BP5 is bypassed to GND with at least 1.0-µF capacitor. For additional filtering and noise immunity a 4.7-µF capacitor is selected.
The soft-start capacitor provides a constant ramp voltage to the error amplifier to provide controlled, smooth start-up. The soft-start capacitor is sized using Equation 14.
The TPS56221 uses the negative drop across the internal low-side FET at the end of the OFF-time to measure the valley of the inductor current. Allowing for a minimum of 30% over maximum load, the programming resistor is selected using Equation 15.
A standard 2.87-kΩ resistor is selected from the E-48 series.
The TPS56221 converter uses a full operational amplifier with an internally fixed 0.600-V reference. R4 is selected between 10 kΩ and 50 kΩ for a balance of feedback current and noise immunity. With R4 set to 20.5 kΩ, The output voltage is programmed with a resistor divider given by Equation 16.
A standard 30.1-kΩ resistor is selected from the E-48 series.
Using the TPS40k Loop Stability Tool for 50 kHz of bandwidth and 60 degrees of phase margin with an R4 value of 20.5 kΩ, the following values are obtained.