SLUSEZ4A March 2023 – January 2024 TPS563203 , TPS563206
PRODUCTION DATA
Table 7-1 shows the design parameters for this application.
PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 4.2V to 17V |
Output voltage | 1.05V |
Transient response, 1.5A load step | ΔVout = ±5% |
Input ripple voltage | 100mV |
Output ripple voltage | 20mV |
Output current rating | 3A |
Operating frequency | 600kHz |