SLUSED9 October 2020 TPS563207S
PRODUCTION DATA
Table 9-1 shows the design parameters for this application.
PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 4.3 to 17 V |
Output voltage | 1.05 V |
Transient response, 1.5-A load step | ΔVout = ±5% |
Input ripple voltage | 100 mV |
Output ripple voltage | 20 mV |
Output current rating | 3 A |
Operating frequency | 580 kHz |