SLVSDP9 November 2016 TPS562210A , TPS563210A
PRODUCTION DATA.
The TPS562210A and TPS563210A are simple, easy-to-use, 2-A, 3-A synchronous step-down converters in 8 pin SOT-23 package.
The devices are optimized to operate with minimum external component counts and optimized to achieve low standby current.
These switch mode power supply (SMPS) devices employ D-CAP2™ mode control providing a fast transient response and supporting both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.
The devices operate in Advanced Eco-mode™, which maintains high efficiency during light load operation. The TPS562210A and TPS563210A are available in a 8-pin 1.6 × 2.9 (mm) SOT (DDF) package, and specified from –40°C to 85°C of ambient temperature.
ORDER NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS562210A | DDF(8) | 1.60 mm × 2.90 mm |
TPS563210A |
Spacer
Spacer
DATE | REVISION | NOTES |
---|---|---|
November 2016 | * | Initial release. |
PIN | DESCRIPTION | |
---|---|---|
NAME | NO. | |
GND | 1 | Ground pin Source terminal of low-side power NFET as well as the ground terminal for controller circuit. Connect sensitive VFB to this GND at a single point. |
SW | 2 | Switch node connection between high-side NFET and low-side NFET. |
VIN | 3 | Input voltage supply pin. The drain terminal of high-side power NFET. |
PG | 4 | Power good open drain output |
SS | 5 | Soft-start control. An external capacitor should be connected to GND. |
VFB | 6 | Converter feedback input. Connect to output voltage with feedback resistor divider. |
EN | 7 | Enable input control. Active high and must be pulled up to enable the device. |
VBST | 8 | Supply input for the high-side NFET gate drive circuit. Connect 0.1 µF capacitor between VBST and SW pins. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage range | VIN, EN | –0.3 | 19 | V |
VBST | –0.3 | 25 | V | |
VBST (10 ns transient) | –0.3 | 27.5 | V | |
VBST (vs SW) | –0.3 | 6.5 | V | |
VFB, PG | –0.3 | 6.5 | V | |
SS | –0.3 | 5.5 | V | |
SW | –2 | 19 | V | |
SW (10 ns transient) | –3.5 | 21 | V | |
Operating junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 | V |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VIN | Supply input voltage range | 4.5 | 17 | V | |
VI | Input voltage range | VBST | –0.1 | 23 | V |
VBST (10 ns transient) | –0.1 | 26 | V | ||
VBST(vs SW) | –0.1 | 6 | V | ||
EN | –0.1 | 17 | V | ||
VFB, pg | –0.1 | 5.5 | V | ||
SS | –0.1 | 5 | V | ||
SW | –1.8 | 17 | V | ||
SW (10 ns transient) | –3.5 | 20 | V | ||
TA | Operating free-air temperature | –40 | 85 | °C |
THERMAL METRIC(1) | TPS562210A | TPS563210A | UNIT | |
---|---|---|---|---|
DDF (8 PINS) | ||||
RθJA | Junction-to-ambient thermal resistance | 106.1 | 87.0 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 49.1 | 41.6 | °C/W |
RθJB | Junction-to-board thermal resistance | 10.9 | 14.6 | °C/W |
ψJT | Junction-to-top characterization parameter | 8.6 | 4.7 | °C/W |
ψJB | Junction-to-board characterization parameter | 10.8 | 14.6 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||
IVIN | Operating – non-switching supply current | VIN current, TA = 25°C, EN = 5V, VFB = 0.8 V | 190 | 290 | µA | |
IVINSDN | Shutdown supply current | VIN current, TA = 25°C, EN = 0 V | 3.0 | 10 | µA | |
LOGIC THRESHOLD | ||||||
VENH | EN high-level input voltage | EN | 1.6 | V | ||
VENL | EN low-level input voltage | EN | 0.6 | V | ||
REN | EN pin resistance to GND | VEN = 12 V | 225 | 450 | 900 | kΩ |
VFB VOLTAGE AND DISCHARGE RESISTANCE | ||||||
VFBTH | VFB threshold voltage TPS562210A | TA = 25°C, VO = 1.05 V, IO = 10 mA, Eco-mode™ operation | 772 | mV | ||
VFB threshold voltage TPS562210A and TPS563210A | TA = 25°C, VO = 1.05 V | 758 | 765 | 772 | mV | |
TA = 0°C to 85°C, VO = 1.05 V(1) | 753 | 777 | ||||
TA = -40°C to 85°C, VO = 1.05 V(1) | 751 | 779 | ||||
IVFB | VFB input current | VFB = 0.8 V, TA = 25°C | 0 | ±0.1 | µA | |
MOSFET | ||||||
RDS(on)h | High side switch resistance | TA = 25°C, VBST – SW = 5.5 V, TPS562210A | 133 | mΩ | ||
TA = 25°C, VBST – SW = 5.5 V, TPS563210A | 68 | |||||
RDS(on)l | Low side switch resistance | TA = 25°C, TPS562210A | 80 | mΩ | ||
TA = 25°C, TPS563210A | 39 | |||||
CURRENT LIMIT | ||||||
IOCL | Current limit(1) | DC current, VOUT = 1.05 V , L1 = 2.2 µH, TPS562210A | 2.5 | 3.2 | 4.3 | A |
DC current, VOUT = 1.05 V , L1 = 1.5 µH, TPS563210A | 3.5 | 4.2 | 5.3 | |||
THERMAL SHUTDOWN | ||||||
TSDN | Thermal shutdown threshold(1) | Shutdown temperature | 155 | °C | ||
Hysteresis | 35 | |||||
SOFT START | ||||||
ISS | SS charge current | VSS = 1.2 V | 4.2 | 6 | 7.8 | µA |
POWER GOOD | ||||||
VTHPG | PG threshold | VFB rising (Good) | 85% | 90% | 95% | |
VFB falling (Fault) | 85% | |||||
IPG | PG sink current | PG = 0.5 V | 0.5 | 1 | mA | |
OUTPUT UNDERVOLTAGE AND OVERVOLTAGE PROTECTION | ||||||
VOVP | Output OVP threshold | OVP Detect | 125%xVfbth | |||
VUVP | Output UVP threshold | Hiccup detect | 65%x Vfbth |
|||
tHiccupOn | Hiccup Power On Time | Relative to soft start time | 1 | cycle | ||
tHiccupOff | Hiccup Power Off Time | Relative to soft start time | 7 | cycles | ||
UVLO | ||||||
UVLO | UVLO threshold | Wake up VIN voltage | 3.45 | 3.75 | 4.05 | V |
Hysteresis VIN voltage | 0.13 | 0.32 | 0.55 |
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
ON-TIME TIMER CONTROL | ||||||
tON | On time | VIN = 12 V, VO = 1.05 V | 150 | ns | ||
tOFF(MIN) | Minimum off time | TA = 25°C, VFB = 0.5 V | 260 | 310 | ns |
VIN = 12 V (unless otherwise noted)
VI = 5 V |
VIN = 12V (unless otherwise noted)
VI = 5 V |
The TPS562210A and TPS563210A are 2-A, 3-A synchronous step-down converters. The proprietary D-CAP2™ mode control supports low ESR output capacitors such as specialty polymer capacitors and multi-layer ceramic capacitors without complex external compensation circuits. The fast transient response of D-CAP2™ mode control can reduce the output capacitance required to meet a specific level of performance.
The main control loop of the TPS562210A and TPS563210A are adaptive on-time pulse width modulation (PWM) controller that supports a proprietary D-CAP2™ mode control. The D-CAP2™ mode control combines adaptive on-time control with an internal compensation circuit for pseudo-fixed frequency and low external component count configuration with both low ESR and ceramic output capacitors. It is stable even with virtually no ripple at the output.
At the beginning of each cycle, the high-side MOSFET is turned on. This MOSFET is turned off after internal one shot timer expires. This one shot duration is set proportional to the converter input voltage, VIN, and inversely proportional to the output voltage, VO, to maintain a pseudo-fixed frequency over the input voltage range, hence it is called adaptive on-time control. The one-shot timer is reset and the high-side MOSFET is turned on again when the feedback voltage falls below the reference voltage. An internal ramp is added to reference voltage to simulate output ripple, eliminating the need for ESR induced output ripple from D-CAP2™ mode control.
The TPS562210A and TPS563210A have adjustable soft-start. When the EN pin becomes high, the SS charge current (ISS) begins charging the capacitor which is connected from the SS pin to GND (CSS). Smooth control of the output voltage is maintained during start up. The equation for the soft start time, Tss is shown in Equation 1.
where VFBTH is 0.765 V and Iss is 6 µA.
If the output capacitor is pre-biased at startup, the devices initiate switching and start ramping up only after the internal reference voltage becomes greater than the feedback voltage VFB. This scheme ensures that the converters ramp up smoothly into regulation point.
The power good output, PG is an open drain output. The power good function becomes active after 1.7 times soft-start time. When the output voltage becomes within –10% of the target value, internal comparators detect power good state and the power good signal becomes high. If the feedback voltage goes under 15% of the target value, the power good signal becomes low.
The output over-current limit (OCL) is implemented using a cycle-by-cycle valley detect control circuit. The switch current is monitored during the OFF state by measuring the low-side FET drain to source voltage. This voltage is proportional to the switch current. To improve accuracy, the voltage sensing is temperature compensated.
During the on time of the high-side FET switch, the switch current increases at a linear rate determined by VIN, VOUT, the on-time and the output inductor value. During the on time of the low-side FET switch, this current decreases linearly. The average value of the switch current is the load current IOUT. If the monitored current is above the OCL level, the converter maintains low-side FET on and delays the creation of a new set pulse, even the voltage feedback loop requires one, until the current level becomes OCL level or lower. In subsequent switching cycles, the on-time is set to a fixed value and the current is monitored in the same manner. If the over current condition exists consecutive switching cycles, the internal OCL threshold is set to a lower level, reducing the available output current. When a switching cycle occurs where the switch current is not above the lower OCL threshold, the counter is reset and the OCL threshold is returned to the higher value.
There are some important considerations for this type of over-current protection. The load current is higher than the over-current threshold by one half of the peak-to-peak inductor ripple current. Also, when the current is being limited, the output voltage tends to fall as the demanded load current may be higher than the current available from the converter. This may cause the output voltage to fall. When the VFB voltage falls below the UVP threshold voltage, the UVP comparator detects it. And then, the device will shut down after the UVP delay time (typically 14 µs) and re-start after the hiccup time.
When the over current condition is removed, the output voltage returns to the regulated value.
TPS562210A and TPS563210A detect over voltage condition by monitoring the feedback voltage (VFB). When the feedback voltage becomes higher than 125% of the target voltage, the OVP comparator output goes high and the high-side MOSFET is turns off. This function is non-latch operation.
Under voltage lock out protection (UVLO) monitors the internal regulator voltage. When the voltage is lower than UVLO threshold voltage, the device is shut off. This protection is non-latching.
The device monitors the temperature of itself. If the temperature exceeds the threshold value (typically 155°C), the device is shut off. This is a non-latch protection.
The TPS562210A and TPS563210A are designed with Advanced Eco-mode™ to maintain high light load efficiency. As the output current decreases from heavy load condition, the inductor current is also reduced and eventually comes to point that its rippled valley touches zero level, which is the boundary between continuous conduction and discontinuous conduction modes. The rectifying MOSFET is turned off when the zero inductor current is detected. As the load current further decreases the converter runs into discontinuous conduction mode. The on-time is kept almost the same as it was in the continuous conduction mode so that it takes longer time to discharge the output capacitor with smaller load current to the level of the reference voltage. This makes the switching frequency lower, proportional to the load current, and keeps the light load efficiency high. The transition point to the light load operation IOUT(LL) current can be calculated in Equation 2.