SLUSDX1A September 2020 – August 2021 TPS563211
PRODUCTION DATA
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
PG/SS | 1 | I/O | This pin can be selected as Power-Good function or Soft-Start
function, depending on device MODE pin configuration.
|
VIN | 2 | P | Input voltage supply pin for the control circuitry. Connect the input decoupling capacitors between VIN and GND. |
SW | 3 | P | Switch node terminal. Connect the output inductor to this pin. |
GND | 4 | G | GND terminal for the controller circuit and the internal circuitry |
BOOT | 5 | P | Supply input for the high-side MOSFET gate drive circuit. Connect a 0.1-µF capacitor between BOOT and SW pins. |
EN | 6 | I/O | Enable input control. Driving EN high or leaving this pin floating enables the converter. An external resistor divider can be used to imply an adjustable VIN UVLO function. |
MODE | 7 | I/O | Device operation mode in light load (Eco-mode operation or FCCM operation) and pin 1 function (Power-Good pin or Soft-Start pin) selection pin. Connect a resistor from MODE to GND to configure the device according to Table 7-1. |
FB | 8 | I | Converter feedback input. Connect to output voltage with feedback resistor divider. |