SLUSEH9 October 2021 TPS563212
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Pin voltage(2) | VIN | –0.3 | 20 | V |
SW, DC | –0.3 | 20 | ||
SW, transient < 10 ns | –3 | 22 | ||
VIN – SW, DC | –0.3 | 20 | ||
VIN – SW, transient < 10 ns | –3 | 22 | ||
BOOT | –0.3 | 25 | ||
BOOT – SW | –0.3 | 6 | ||
EN, FB, PG/SS, MODE | –0.3 | 6 | ||
TJ | Operating junction temperature(3) | –40 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |