SLUSD65B July 2018 – October 2019 TPS563231
PRODUCTION DATA.
The EN pin provides electrical ON and OFF control for the TPS563231. When VEN is below its threshold (1.13 V typically), the device is in shutdown mode. The switching regulator is turned off and the quiescent current drops to 2.0 µA typically. The TPS563231 also employs VIN under voltage lock out protection. If VIN voltage is below its UVLO threshold (3.6 V typically), the regulator is turned off.