SLUSES9 July 2022 TPS563300
PRODUCTION DATA
The output voltage is set with a resistor divider from the output node to the FB pin. TI recommends using 1% tolerance or better divider resistors. Referring to the application schematic of Figure 8-1, start with 10.2 kΩ for R7 and use Equation 12 to calculate R6 = 53.6 kΩ. To improve efficiency at light loads, consider using larger value resistors. If the values are too high, the converter is more susceptible to noise and voltage errors from the FB input leakage current are noticeable.
Table 8-2 shows the recommended components value for common output voltages.