VIN = 24 V, VOUT = 5 V, L1= 6.8 µH, COUT = 44 µF, TA = 25°C (unless otherwise noted)Figure 8-2 Efficiency. VIN = 24 V, VOUT = 5 V, L1= 6.8 µH, COUT = 44 µF, TA = 25°C (unless otherwise noted)
Figure 8-4 Line Regulation
Figure 8-6 Loop Frequency Response, IOUT = 3 A, BW = 49.4 kHz, PM = 57°, GM = –12 dB
Figure 8-8 Start-Up Relative to VIN, IOUT = 3 A
Figure 8-10 Start-Up Through EN, IOUT = 3 A
Figure 8-12 Steady State, IOUT = 0 A
Figure 8-14 Steady State, IOUT = 0.5 A
Figure 8-16 Steady State, IOUT = 2 A
Figure 8-18 Load Transient Response, 0.5 to 2.5 A, Slew Rate = 0.8 A/μSFigure 8-20 VOUT Hard Short Protection
Figure 8-3 Load Regulation
Figure 8-5 Switching Frequency vs Load Current
Figure 8-7 Case Temperature,
VIN = 24 V,
IOUT = 3
A, fSW = 500 kHz
Figure 8-9 Shutdown Relative to VIN, IOUT = 3 A
Figure 8-11 Shutdown Through EN, IOUT = 3 A
Figure 8-13 Steady State, IOUT = 0.1 A
Figure 8-15 Steady State, IOUT = 1 A
Figure 8-17 Steady State, IOUT = 3 A
Figure 8-19 Load Transient Response, 1 to 3 A, Slew Rate = 0.8 A/μS
Figure 8-21 VOUT Hard Short Recovery