SLVSEI2A November 2018 – May 2019 TPS56339
PRODUCTION DATA.
The EN pin provides electrical ON and OFF control for the device. When VEN is below 1.12 V (typical), the TPS56339 is in shutdown mode with a shutdown current of 3 μA (typical). The device also employs VIN UVLO protection. If VIN voltage is below their respective UVLO level, the regulator is turned off.