SLVSDG0B March 2016 – December 2017 TPS564208
PRODUCTION DATA.
The TPS564208 is designed to operate from input supply voltage in the range of 4.5 V to 17 V. Buck converters require the input voltage to be higher than the output voltage for proper operation. The maximum recommended operating duty cycle is 75%. Using that criteria, the minimum recommended input voltage is VO / 0.75.