SLVSE71 September 2017 TPS565201
PRODUCTION DATA.
The TPS565201 is a simple, easy-to-use, 5-A synchronous step-down converter.
The device is optimized to operate with minimum external component counts and also optimized to achieve low standby current.
This switch mode power supply (SMPS) device employs D-CAP2™ control, which provides fast transient response and requires no external compensation components. D-CAP2 also allows the use of low-equivalent series resistance (ESR) specialty polymer capacitors and ceramic output capacitors.
The TPS565201 operates in pulse skip mode, maintaining high efficiency during light load operation.
The TPS565201 device is available in a 6-pin 1.6-mm × 2.9-mm SOT (DDC) package, and operates over a –40°C to 125°C junction temperature range.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS565201 | DDC (6) | 1.60 mm × 2.90 mm |
spacer
spacer