SLVSEW1B April 2019 – April 2019 TPS566235
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Input voltage | VIN | –0.3 | 20 | V | |
BST – SW | –0.3 | 6 | V | ||
BST | –0.3 | 25 | V | ||
FB, EN, MODE | –0.3 | 6 | V | ||
PGND, AGND | –0.3 | 0.3 | V | ||
Output voltage | SW | –0.3 | 20 | V | |
SW (10-ns transient) | –3.0 | 22 | V | ||
PG | –0.3 | 6 | V | ||
TJ | Operating junction temperature | –40 | 150 | °C | |
Tstg | Storage temperature | –55 | 150 | °C |