SLVSEW1B April 2019 – April 2019 TPS566235
PRODUCTION DATA.
Device | Package
Type |
Package Drawing | Pins | SPQ | Reel
Diameter (mm) |
Reel
Width W1 (mm) |
A0
(mm) |
B0
(mm) |
K0
(mm) |
P1
(mm) |
W
(mm) |
Pin1
Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TPS566235RJNR | VQFN | RJN | 13 | 3000 | 180 | 8.4 | 2.25 | 3.25 | 1.05 | 4 | 8 | 1 |
TPS566235RJNT | VQFN | RJN | 13 | 250 | 180 | 8.4 | 2.25 | 3.25 | 1.05 | 4 | 8 | 1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
TPS566235RJNR | VQFN | RJN | 13 | 3000 | 210 | 185 | 35 |
TPS566235RJNT | VQFN | RJN | 13 | 250 | 210 | 185 | 35 |