SLVSGM3B March 2023 – January 2024 TPS56836 , TPS56837 , TPS56838
PRODUCTION DATA
PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 24V nominal, 5.5V to 28V |
Output voltage | 5V |
Transient response, 8A load step | ΔVOUT = ±5% |
Output ripple voltage | < 35mV at CCM |
Output current rating | 8A |
Operating frequency | 500kHz |