SLVSHH7A January 2024 – June 2024 TPS56837H
PRODUCTION DATA
The TPS56837H and TPS56837HA can support large duty operations by smoothly dropping down the switching frequency. The switching frequency is allowed to smoothly drop when duty cycle is higher than 62% to make TON extended to implement the large duty operation and also improve the performance of the load transient. The TPS56837H and TPS56837HA can support up to 98% duty cycle operation.