SLVSHH7A January 2024 – June 2024 TPS56837H
PRODUCTION DATA
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TPS56837HRPAR | VQFN-HR | RPA | 10 | 5000 | 330.0 | 12.4 | 3.3 | 3.3 | 1.1 | 8.0 | 12.0 | Q2 |
TPS56837HARPAR |
VQFN-HR |
RPA |
10 |
5000 |
330.0 |
12.4 |
3.3 |
3.3 |
1.1 |
8.0 |
12.0 |
Q2 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
TPS56837HRPAR | VQFN-HR | RPA | 10 | 5000 | 367.0 | 367.0 | 35.0 |
TPS56837HARPAR |
VQFN-HR |
RPA |
10 |
5000 |
367.0 |
367.0 |
35.0 |