The application schematic in
Figure 7-1 shows the TPS58637
5.5V to 28V input, 5V output converter design meeting the requirements for 10A output.
This circuit is available as the evaluation module (EVM). The following sections provide
the design procedure.