SLUSDE4A August 2019 – August 2019 TPS56C230
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 2 lists the design parameters for this example.
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOUT | Output voltage | 1.2 | V | |||
IOUT | Output current | 12 | A | |||
ΔVOUT | Transient response | 1.2A - 10.8A load step, 2.5A/us | ±5% x VOUT | |||
VIN | Input voltage | 4.5 | 12 | 18 | V | |
VOUT(ripple) | Output voltage ripple | 12A load | 2% x VOUT | |||
FSW | Switching frequency | 500 | kHz | |||
Light load operating mode | Eco-mode | |||||
TA | Ambient temperature | 25 | °C |